Active
Free
1 A step-down switching regulator
| Input Voltage Min Volt | 2.9 |
| Input Voltage Max Volt | 18.0 |
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 150.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | DFN8 3x3 |
The L5981 is a step-down switching regulator with a 1.5 A (min.) current limited embedded Power MOSFET, so it is able to deliver in excess of 1 A DC current to the load depending on the application condition.The input voltage can range from 2.9 V to 18 V, while the output voltage can be set...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $2.49 | 2% |
| 10-24 | $1.84 | 25% |
| 25-99 | $1.68 | 31% |
| 100-249 | $1.51 | 38% |
| 250-499 | $1.42 | 42% |
| 500 | $1.37 | 44% |
| 500 + |
Contact sales |
|
| Input Voltage Min Volt | 2.9 |
| Input Voltage Max Volt | 18.0 |
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 150.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | DFN8 3x3 |
The L5981 is a step-down switching regulator with a 1.5 A (min.) current limited embedded Power MOSFET, so it is able to deliver in excess of 1 A DC current to the load depending on the application condition.The input voltage can range from 2.9 V to 18 V, while the output voltage can be set...
Read More
|