Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.
$5.99 flat-rate shipping WORLDWIDE! From 12 thru October 26 — no minimum purchase required. Shop now!
Active
Free
3 A step-down switching regulator
| Input Voltage Min Volt | 2.9 |
| Input Voltage Max Volt | 18.0 |
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 150.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | DFN8 3x3 |
The L5987 is a step-down switching regulator with a 3.5 A (minimum) current limited embedded Power MOSFET, so it is able to deliver an up to 3 A current to the load depending on the application conditions.The input voltage can range from 2.9 V to 18 V, while the output voltage can be set starting...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $2.90 | 2% |
| 10-24 | $2.18 | 23% |
| 25-99 | $1.99 | 30% |
| 100-249 | $1.78 | 37% |
| 250-499 | $1.69 | 40% |
| 500 | $1.65 | 42% |
| 500 + |
Contact sales |
|
| Input Voltage Min Volt | 2.9 |
| Input Voltage Max Volt | 18.0 |
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 150.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | DFN8 3x3 |
The L5987 is a step-down switching regulator with a 3.5 A (minimum) current limited embedded Power MOSFET, so it is able to deliver an up to 3 A current to the load depending on the application conditions.The input voltage can range from 2.9 V to 18 V, while the output voltage can be set starting...
Read More
|