Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.
$5.99 flat-rate shipping WORLDWIDE! From 12 thru October 26 — no minimum purchase required. Shop now!
Active
_
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tube |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | SO-16 |
This primary controller I.C., developed in BCD60II technology, has been designed to implement off line or DC-DC power supply applications using a fixed frequency current mode control.Based on a standard current mode PWM controller this device includes some features such as programmable soft start,...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $2.66 | 2% |
| 10-24 | $1.99 | 24% |
| 25-99 | $1.71 | 34% |
| 100-249 | $1.64 | 37% |
| 250-499 | $1.50 | 43% |
| 500 | $1.43 | 45% |
| 500 + |
Contact sales |
|
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tube |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | SO-16 |
This primary controller I.C., developed in BCD60II technology, has been designed to implement off line or DC-DC power supply applications using a fixed frequency current mode control.Based on a standard current mode PWM controller this device includes some features such as programmable soft start,...
Read More
|