Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.

L6201

L6201

Active

L6201PSTR

DMOS Full Bridge Driver

Operating Temp Min Celsius-40.0
Operating Temp Max Celsius150.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NamePowerSO-20

The I.C. is a full bridge driver for motor control applications realized in Multipower-BCD technology which combines isolated DMOS power transistors with CMOS and Bipolar circuits on the same chip. By using mixed technology it has been possible to optimize the logic circuitry and the power stage to...
Read More

Key features
  • HIGH EFFICIENCY
  • INTERNAL LOGIC SUPPLY
  • OPERATING FREQUENCY UP TO 100 KHz
  • TTL COMPATIBLE DRIVE
  • SUPPLY VOLTAGE UP TO 48V
  • TOTAL RMS CURRENT UP TO: L6201: 1A; L6202: 1.5A; L6203/L6201PS: 4A
  • 5A MAX PEAK CURRENT (2A max. for L6201)
  • CROSS CONDUCTION PROTECTION
  • THERMAL SHUTDOWN
  • RDS (ON) = 0.3 Ω (typical value at 25°C)
Out of Stock
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius150.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NamePowerSO-20

The I.C. is a full bridge driver for motor control applications realized in Multipower-BCD technology which combines isolated DMOS power transistors with CMOS and Bipolar circuits on the same chip. By using mixed technology it has been possible to optimize the logic circuitry and the power stage to...
Read More

Key features
  • HIGH EFFICIENCY
  • INTERNAL LOGIC SUPPLY
  • OPERATING FREQUENCY UP TO 100 KHz
  • TTL COMPATIBLE DRIVE
  • SUPPLY VOLTAGE UP TO 48V
  • TOTAL RMS CURRENT UP TO: L6201: 1A; L6202: 1.5A; L6203/L6201PS: 4A
  • 5A MAX PEAK CURRENT (2A max. for L6201)
  • CROSS CONDUCTION PROTECTION
  • THERMAL SHUTDOWN
  • RDS (ON) = 0.3 Ω (typical value at 25°C)