Special offer on selected Evaluation Tools. Use code AUG-EVALTOOLS-01-10OFF and explore the full selection. Buy now!

L6205D

L6205D

L6205D013TR

L6205D013TR

Active

L6205PD013TR

DMOS DUAL FULL BRIDGE DRIVER

Operating Temp Min Celsius-40.0
Operating Temp Max Celsius150.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NamePowerSO-20

The L6205 is a DMOS Dual Full Bridge designed for motor control applications, realized in MultiPower-BCD technology, which combines isolated DMOS Power Transistors with CMOS and bipolar circuits on the same chip. Available in PowerDIP20 (16+2+2), PowerSO20 and SO20(16+2+2) packages, the L6205...
Read More

Key features
  • INTEGRATED FAST FREE WHEELING DIODES
  • UNDER VOLTAGE LOCKOUT
  • CROSS CONDUCTION PROTECTION
  • PARALLELED OPERATION
  • OPERATING SUPPLY VOLTAGE FROM 8 TO 52V
  • RDS(ON) 0.3 TYP. VALUE @ Tj = 25 °C
  • 5.6A OUTPUT PEAK CURRENT (2.8A DC)
  • NON DISSIPATIVE OVERCURRENT PROTECTION
  • THERMAL SHUTDOWN
  • OPERATING FREQUENCY UP TO 100KHz
Out of Stock
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius150.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NamePowerSO-20

The L6205 is a DMOS Dual Full Bridge designed for motor control applications, realized in MultiPower-BCD technology, which combines isolated DMOS Power Transistors with CMOS and bipolar circuits on the same chip. Available in PowerDIP20 (16+2+2), PowerSO20 and SO20(16+2+2) packages, the L6205...
Read More

Key features
  • INTEGRATED FAST FREE WHEELING DIODES
  • UNDER VOLTAGE LOCKOUT
  • CROSS CONDUCTION PROTECTION
  • PARALLELED OPERATION
  • OPERATING SUPPLY VOLTAGE FROM 8 TO 52V
  • RDS(ON) 0.3 TYP. VALUE @ Tj = 25 °C
  • 5.6A OUTPUT PEAK CURRENT (2.8A DC)
  • NON DISSIPATIVE OVERCURRENT PROTECTION
  • THERMAL SHUTDOWN
  • OPERATING FREQUENCY UP TO 100KHz