Holiday Shipping — Any orders received after business close on Friday, September 4 will ship on Tuesday, September 8. We apologize for any inconvenience.

L6207Q

L6207Q

Active

L6207QTR

DMOS dual full bridge driver

Operating Temp Min Celsius-40.0
Operating Temp Max Celsius150.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameVFQFPN 48 7x7x1.0 mm

The L6207Q device is a DMOS dual full bridge driver designed for motor control applications, realized in BCDmultipower technology, which combines isolated DMOS power transistors with CMOS and bipolar circuits on the same chip. The device also includes two independent constant OFF time PWM current...
Read More

Key features
  • Operating supply voltage from 8 to 52 V
  • 5.6 A output peak current
  • RDS(on)0.3 Ω typ. value at Tj = 25 °C
  • Operating frequency up to 100 kHz
  • Non-dissipative overcurrent protection
  • Dual independent constant tOFFPWM current controllers
  • Slow decay synchronous rectification
  • Cross conduction protection
  • Thermal shutdown
  • Undervoltage lockout
  • Integrated fast freewheeling diodes
Out of Stock
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius150.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameVFQFPN 48 7x7x1.0 mm

The L6207Q device is a DMOS dual full bridge driver designed for motor control applications, realized in BCDmultipower technology, which combines isolated DMOS power transistors with CMOS and bipolar circuits on the same chip. The device also includes two independent constant OFF time PWM current...
Read More

Key features
  • Operating supply voltage from 8 to 52 V
  • 5.6 A output peak current
  • RDS(on)0.3 Ω typ. value at Tj = 25 °C
  • Operating frequency up to 100 kHz
  • Non-dissipative overcurrent protection
  • Dual independent constant tOFFPWM current controllers
  • Slow decay synchronous rectification
  • Cross conduction protection
  • Thermal shutdown
  • Undervoltage lockout
  • Integrated fast freewheeling diodes