Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.

L6208PD013TR

L6208PD013TR

L6208D

L6208D

Active

L6208PD

DMOS driver for bipolar stepper motor

Operating Temp Min Celsius-40.0
Operating Temp Max Celsius150.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTube
RoHs compliantEcopack2
GradeIndustrial
Package NamePowerSO 36

The L6208 device is a DMOS fully integrated stepper motor driver with non-dissipative overcurrent protection, realized in BCD technology, which combines isolated DMOS power transistors with CMOS and bipolar circuits on the same chip. The device includes all the circuitry needed to drive a two phase...
Read More

Key features
  • Operating supply voltage from 8 to 52 V
  • 5.6 A output peak current (2.8 A RMS)
  • RDS(ON) 0.3 Ω typ. value at Tj = 25 °C
  • Operating frequency up to 100 KHz
  • Non-dissipative overcurrent protection
  • Dual independent constant tOFF PWM current controllers
  • Fast/slow decay mode selection
  • Fast decay quasi-synchronous rectification
  • Decoding logic for stepper motor full and half step drive
  • Cross conduction protection
  • Thermal shutdown
  • Undervoltage lockout
  • Integrated fast freewheeling diodes
Out of Stock
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius150.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTube
RoHs compliantEcopack2
GradeIndustrial
Package NamePowerSO 36

The L6208 device is a DMOS fully integrated stepper motor driver with non-dissipative overcurrent protection, realized in BCD technology, which combines isolated DMOS power transistors with CMOS and bipolar circuits on the same chip. The device includes all the circuitry needed to drive a two phase...
Read More

Key features
  • Operating supply voltage from 8 to 52 V
  • 5.6 A output peak current (2.8 A RMS)
  • RDS(ON) 0.3 Ω typ. value at Tj = 25 °C
  • Operating frequency up to 100 KHz
  • Non-dissipative overcurrent protection
  • Dual independent constant tOFF PWM current controllers
  • Fast/slow decay mode selection
  • Fast decay quasi-synchronous rectification
  • Decoding logic for stepper motor full and half step drive
  • Cross conduction protection
  • Thermal shutdown
  • Undervoltage lockout
  • Integrated fast freewheeling diodes