Special offer on selected Evaluation Tools. Use code AUG-EVALTOOLS-01-10OFF and explore the full selection. Buy now!

L6226DTR

L6226DTR

L6226D

L6226D

Active

L6226PDTR

DMOS dual full bridge driver

Operating Temp Min Celsius-40.0
Operating Temp Max Celsius150.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NamePowerSO 36

The L6226 is a DMOS dual full bridge designed for motor control applications, realized in multipower-BCD technology, which combines isolated DMOS power transistors with CMOS and bipolar circuits on the same chip. Available in PowerSO36 and SO24 (20+2+2) packages, the L6226 features thermal shutdown...
Read More

Key features
  • Operating supply voltage from 8 to 52 V
  • 2.8 A output peak current (1.4 A DC)
  • RDS(on) 0.73 Ω typ. value at TJ = 25 °C
  • Operating frequency up to 100 kHz
  • Programmable high side overcurrent detection and protection
  • Diagnostic output
  • Paralleled operation
  • Cross conduction protection
  • Thermal shutdown
  • Undervoltage lockout
  • Integrated fast free wheeling diodes
Out of Stock
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius150.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NamePowerSO 36

The L6226 is a DMOS dual full bridge designed for motor control applications, realized in multipower-BCD technology, which combines isolated DMOS power transistors with CMOS and bipolar circuits on the same chip. Available in PowerSO36 and SO24 (20+2+2) packages, the L6226 features thermal shutdown...
Read More

Key features
  • Operating supply voltage from 8 to 52 V
  • 2.8 A output peak current (1.4 A DC)
  • RDS(on) 0.73 Ω typ. value at TJ = 25 °C
  • Operating frequency up to 100 kHz
  • Programmable high side overcurrent detection and protection
  • Diagnostic output
  • Paralleled operation
  • Cross conduction protection
  • Thermal shutdown
  • Undervoltage lockout
  • Integrated fast free wheeling diodes