Holiday Shipping — Any orders received after business close on Friday, September 4 will ship on Tuesday, September 8. We apologize for any inconvenience.

$5.99 flat-rate shipping worldwide! Now thru Sept 21. No minimum purchase required

L6227D

L6227D

L6227PDTR

L6227PDTR

Active

L6227DTR

DMOS dual full bridge driver with PWM current controller

Operating Temp Min Celsius-40.0
Operating Temp Max Celsius150.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack1
GradeIndustrial
Package NameSO-24

The L6227 device is a DMOS dual full bridge designed for motor control applications, realized in BCD technology, which combines isolated DMOS power transistors with CMOS and bipolar circuits on the same chip. The device also includes two independent constant off time PWM current controllers that...
Read More

Key features
  • Operating supply voltage from 8 to 52 V
  • 2.8 A output peak current (1.4 A DC)
  • RDS(ON) 0.73 Ω typ. value at Tj = 25 °C
  • Operating frequency up to 100 KHz
  • Non-dissipative overcurrent protection
  • Dual independent constant tOFF PWM current controllers
  • Slow decay synchronous rectification
  • Cross conduction protection
  • Thermal shutdown
  • Undervoltage lockout
  • Integrated fast freewheeling diodes
Out of Stock
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius150.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack1
GradeIndustrial
Package NameSO-24

The L6227 device is a DMOS dual full bridge designed for motor control applications, realized in BCD technology, which combines isolated DMOS power transistors with CMOS and bipolar circuits on the same chip. The device also includes two independent constant off time PWM current controllers that...
Read More

Key features
  • Operating supply voltage from 8 to 52 V
  • 2.8 A output peak current (1.4 A DC)
  • RDS(ON) 0.73 Ω typ. value at Tj = 25 °C
  • Operating frequency up to 100 KHz
  • Non-dissipative overcurrent protection
  • Dual independent constant tOFF PWM current controllers
  • Slow decay synchronous rectification
  • Cross conduction protection
  • Thermal shutdown
  • Undervoltage lockout
  • Integrated fast freewheeling diodes