$5.99 flat-rate shipping worldwide! Now thru Sept 21. No minimum purchase required

Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.

L6227PDTR

L6227PDTR

Active

L6227PD

DMOS dual full bridge driver with PWM current controller

Operating Temp Min Celsius-40.0
Operating Temp Max Celsius150.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTube
RoHs compliantEcopack2
GradeIndustrial
Package NamePowerSO 36

The L6227 device is a DMOS dual full bridge designed for motor control applications, realized in BCD technology, which combines isolated DMOS power transistors with CMOS and bipolar circuits on the same chip. The device also includes two independent constant off time PWM current controllers that...
Read More

Key features
  • Operating supply voltage from 8 to 52 V
  • 2.8 A output peak current (1.4 A DC)
  • RDS(ON) 0.73 Ω typ. value at Tj = 25 °C
  • Operating frequency up to 100 KHz
  • Non-dissipative overcurrent protection
  • Dual independent constant tOFF PWM current controllers
  • Slow decay synchronous rectification
  • Cross conduction protection
  • Thermal shutdown
  • Undervoltage lockout
  • Integrated fast freewheeling diodes
Out of Stock
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius150.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTube
RoHs compliantEcopack2
GradeIndustrial
Package NamePowerSO 36

The L6227 device is a DMOS dual full bridge designed for motor control applications, realized in BCD technology, which combines isolated DMOS power transistors with CMOS and bipolar circuits on the same chip. The device also includes two independent constant off time PWM current controllers that...
Read More

Key features
  • Operating supply voltage from 8 to 52 V
  • 2.8 A output peak current (1.4 A DC)
  • RDS(ON) 0.73 Ω typ. value at Tj = 25 °C
  • Operating frequency up to 100 KHz
  • Non-dissipative overcurrent protection
  • Dual independent constant tOFF PWM current controllers
  • Slow decay synchronous rectification
  • Cross conduction protection
  • Thermal shutdown
  • Undervoltage lockout
  • Integrated fast freewheeling diodes