$5.99 flat-rate shipping worldwide! Now thru Sept 21. No minimum purchase required
Active
Free
DMOS driver for bipolar stepper motor
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 150.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tube |
| RoHs compliant | Ecopack1 |
| Grade | Industrial |
| Package Name | SO-24 |
The L6228 device is a DMOS fully integrated stepper motor driver with non-dissipative overcurrent protection, realized in BCD technology, which combines isolated DMOS power transistors with CMOS and bipolar circuits on the same chip. The device includes all the circuitry needed to drive a two phase...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $14.42 | 2% |
| 10-24 | $11.36 | 20% |
| 25-99 | $10.39 | 26% |
| 100-249 | $9.66 | 32% |
| 250-499 | $9.37 | 34% |
| 500 | $8.59 | 39% |
| 500 + |
Contact sales |
|
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 150.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tube |
| RoHs compliant | Ecopack1 |
| Grade | Industrial |
| Package Name | SO-24 |
The L6228 device is a DMOS fully integrated stepper motor driver with non-dissipative overcurrent protection, realized in BCD technology, which combines isolated DMOS power transistors with CMOS and bipolar circuits on the same chip. The device includes all the circuitry needed to drive a two phase...
Read More
|