$5.99 flat-rate shipping worldwide! Now thru Sept 21. No minimum purchase required
Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.
Active
Free
DMOS driver for three-phase brushless DC motor
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 150.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | VFQFPN 32 5x5x1.0 mm |
The L6229Q is a DMOS fully integrated three-phase motor driver with overcurrent protection.Realized in BCDmultipower technology, the device combines isolated DMOS power transistors with CMOS and bipolar circuits on the same chip.The device includes all the circuitry needed to drive a three-phase...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $5.63 | 2% |
| 10-24 | $4.29 | 22% |
| 25-99 | $3.96 | 28% |
| 100-249 | $3.59 | 35% |
| 250-499 | $3.41 | 38% |
| 500 | $3.31 | 40% |
| 500 + |
Contact sales |
|
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 150.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | VFQFPN 32 5x5x1.0 mm |
The L6229Q is a DMOS fully integrated three-phase motor driver with overcurrent protection.Realized in BCDmultipower technology, the device combines isolated DMOS power transistors with CMOS and bipolar circuits on the same chip.The device includes all the circuitry needed to drive a three-phase...
Read More
|