Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.
Special offer on Evaluation Tools. Use code NOV-EVALTOOL-15OFF and get 15% off the full selection till Nov 23!
Active
DMOS driver for 3-phase brushless DC motor
| Operating Range | Automotive |
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 150.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack1 |
| Grade | Industrial |
| Package Name | SO-24 |
The L6235 device is a DMOS fully integrated 3-phase motor driver with overcurrent protection.Realized in BCDtechnology, the device combines isolated DMOS power transistors with CMOS and bipolar circuits on the same chip.The device includes all the circuitry needed to drive a 3-phase BLDC motor...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $7.33 | 2% |
| 10-24 | $5.41 | 25% |
| 25-99 | $5.00 | 30% |
| 100-249 | $4.77 | 34% |
| 250-499 | $4.61 | 36% |
| 500 | $4.43 | 38% |
| 500 + |
Contact sales |
|
| Operating Range | Automotive |
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 150.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack1 |
| Grade | Industrial |
| Package Name | SO-24 |
The L6235 device is a DMOS fully integrated 3-phase motor driver with overcurrent protection.Realized in BCDtechnology, the device combines isolated DMOS power transistors with CMOS and bipolar circuits on the same chip.The device includes all the circuitry needed to drive a 3-phase BLDC motor...
Read More
|