Special offer on selected Evaluation Tools. Use code AUG-EVALTOOLS-01-10OFF and explore the full selection. Buy now!
Active
Free
DMOS driver for 3-phase brushless DC motor
| Operating Range | Automotive |
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 150.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tube |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | PowerSO 36 |
The L6235 device is a DMOS fully integrated 3-phase motor driver with overcurrent protection.Realized in BCDtechnology, the device combines isolated DMOS power transistors with CMOS and bipolar circuits on the same chip.The device includes all the circuitry needed to drive a 3-phase BLDC motor...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $9.67 | 2% |
| 10-24 | $7.57 | 20% |
| 25-99 | $7.01 | 26% |
| 100-249 | $6.50 | 31% |
| 250-499 | $6.24 | 34% |
| 500 | $6.11 | 36% |
| 500 + |
Contact sales |
|
| Operating Range | Automotive |
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 150.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tube |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | PowerSO 36 |
The L6235 device is a DMOS fully integrated 3-phase motor driver with overcurrent protection.Realized in BCDtechnology, the device combines isolated DMOS power transistors with CMOS and bipolar circuits on the same chip.The device includes all the circuitry needed to drive a 3-phase BLDC motor...
Read More
|