Holiday Shipping — Any orders received after business close on Friday, September 4 will ship on Tuesday, September 8. We apologize for any inconvenience.

Active

L6364Q

Dual channel transceiver IC for SIO and IO-Link sensor applications

Input Voltage Max Volt35.0
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius150.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack3
GradeIndustrial
Package NameVFQFPN 20 4x4x1.0 mm

The L6364 is a dual channel transceiver for industrial sensor applications. It has been designed to support even the IO-Link standard and acts as a bridge between a microcontroller with a sensor or actuator function and a 24 V supply and signaling cable. In normal operation the L6364 is configured...
Read More

Key features
  • Supply voltage from 5 V to 35 V
  • 2.5 V to 5 V compatible I/Os
  • 3.3 V and 5 V, 50 mA linear regulators
  • 50 mA DC-DC regulator with configurable frequency (0.5 MHz to 2 MHz) & voltage (5 V to 10.5 V)
  • Low dissipative (5 Ω) CQ and DIO output stages configurable in high side, low side, push/pull
  • Configurable reporting threshold (0.11 A to 0.25 A) of current limitation for CQ and DIO lines
  • Configurable reporting threshold (0.22 A to 0.5 A) of current limitation for CQ//DIO line (Join Mode)
  • Fully protected:
    • Embedded reverse polarisation diode (DOUT
      pin)
    • Full zero current reverse polarity between
      VPLUS, CQ, DIO and PGND pins
    • Configurable (up to 216°C) thermal shutdown threshold
    • 7-bit, calibrated, temperature measurement
    • Configurable (6.0 V to 15 V) VPLUS undervoltage
      detection
    • CQ and DIO short-circuit current limit and reporting
  • -40 to +150°C operating temperature
  • Suitable to drive L, C and R loads
  • Quartz-free IO-Link clock extraction and timing generation at COM2 (38.4k Baud) and COM3 (230.4k Baud)
  • Integrated UART peripheral with M-sequence handling (inc. checksum) for all IO-Link sequences according to specification v1.1
  • Multi octet UART mode for M-sequence size up to 15 octets
  • Single octet UART mode for unlimited M-sequence size and continuous data transfer
  • Transparent UART mode for special applications
  • CQ and DIO switching time = 100 ns (2 kΩ//2.2 nF load)
  • 8 V Zener limits for fast demagnetization of inductive loads
  • Two LED drivers with configurable (up to 8 mA) current
  • Design to meet application requirements:
    • ESD IEC 61000-4-2 protection to 4 kV
    • EMC protection against surge (500 Ω coupling) above ±2A/50
      μs
  • Smart format QFN-20L 4x4 mm and CSP-19 2.5x2.5 mm packages
Out of Stock
Input Voltage Max Volt35.0
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius150.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack3
GradeIndustrial
Package NameVFQFPN 20 4x4x1.0 mm

The L6364 is a dual channel transceiver for industrial sensor applications. It has been designed to support even the IO-Link standard and acts as a bridge between a microcontroller with a sensor or actuator function and a 24 V supply and signaling cable. In normal operation the L6364 is configured...
Read More

Key features
  • Supply voltage from 5 V to 35 V
  • 2.5 V to 5 V compatible I/Os
  • 3.3 V and 5 V, 50 mA linear regulators
  • 50 mA DC-DC regulator with configurable frequency (0.5 MHz to 2 MHz) & voltage (5 V to 10.5 V)
  • Low dissipative (5 Ω) CQ and DIO output stages configurable in high side, low side, push/pull
  • Configurable reporting threshold (0.11 A to 0.25 A) of current limitation for CQ and DIO lines
  • Configurable reporting threshold (0.22 A to 0.5 A) of current limitation for CQ//DIO line (Join Mode)
  • Fully protected:
    • Embedded reverse polarisation diode (DOUT
      pin)
    • Full zero current reverse polarity between
      VPLUS, CQ, DIO and PGND pins
    • Configurable (up to 216°C) thermal shutdown threshold
    • 7-bit, calibrated, temperature measurement
    • Configurable (6.0 V to 15 V) VPLUS undervoltage
      detection
    • CQ and DIO short-circuit current limit and reporting
  • -40 to +150°C operating temperature
  • Suitable to drive L, C and R loads
  • Quartz-free IO-Link clock extraction and timing generation at COM2 (38.4k Baud) and COM3 (230.4k Baud)
  • Integrated UART peripheral with M-sequence handling (inc. checksum) for all IO-Link sequences according to specification v1.1
  • Multi octet UART mode for M-sequence size up to 15 octets
  • Single octet UART mode for unlimited M-sequence size and continuous data transfer
  • Transparent UART mode for special applications
  • CQ and DIO switching time = 100 ns (2 kΩ//2.2 nF load)
  • 8 V Zener limits for fast demagnetization of inductive loads
  • Two LED drivers with configurable (up to 8 mA) current
  • Design to meet application requirements:
    • ESD IEC 61000-4-2 protection to 4 kV
    • EMC protection against surge (500 Ω coupling) above ±2A/50
      μs
  • Smart format QFN-20L 4x4 mm and CSP-19 2.5x2.5 mm packages
Associated products