Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.
Active
2.5A High Side Driver Intelligent Power Switch
| Operating Range | Industrial |
| Operating Temp Min Celsius | -25.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tube |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | PowerSO-20 |
The L6370 is a monolithic intelligent power switch in Multipower-BCD Technology, for driving inductive or resistive loads. An internal clamping diode enables the fast demagnetization of inductive loads. Diagnostic for CPU feedback and extensive use of electrical protections make this device...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $8.61 | 2% |
| 10-24 | $6.82 | 19% |
| 25-99 | $6.23 | 26% |
| 100-249 | $5.72 | 32% |
| 250-499 | $5.50 | 35% |
| 500 | $5.09 | 40% |
| 500 + |
Contact sales |
|
| Operating Range | Industrial |
| Operating Temp Min Celsius | -25.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tube |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | PowerSO-20 |
The L6370 is a monolithic intelligent power switch in Multipower-BCD Technology, for driving inductive or resistive loads. An internal clamping diode enables the fast demagnetization of inductive loads. Diagnostic for CPU feedback and extensive use of electrical protections make this device...
Read More
|