🎉 Exclusive offer: FREE shipping of all MCU & MPU products. No code or minimum required. 🛒 Order now!

📢 Bonus offer: Get our latest VIPGAN65 board with Free shipping. Use code DV-EVLVIPGAN65DF-FREESHIP-05 at checkout! 🛒 Claim now!

L6470PD

L6470PD

Active

L6470H

Fully integrated microstepping motor driver with motion engine and SPI

Operating RangeIndustrial
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius150.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTube
RoHs compliantEcopack2
GradeIndustrial
Package NameHTSSOP28

The L6470 device, realized in analog mixed signal technology, is an advanced fully integrated solution suitable for driving two-phase bipolar stepper motors with microstepping. It integrates a dual low RDS(on)DMOS full bridge with all of the power switches equipped with an accurate on-chip current...
Read More

Key features
  • Operating voltage: 8 - 45 V
  • 7.0 A out peak current (3.0 A r.m.s.)
  • Low RDS(on)Power MOSFETs
  • Programmable speed profile and positioning
  • Programmable power MOS slew rate
  • Up to 1/128 microstepping
  • Sensorless stall detection
  • SPI interface
  • Low quiescent and standby currents
  • Programmable non-dissipative overcurrent protection on high and low-side
  • Two-levels of overtemperature protection
In stock
Quantity $ per unit Savings
1-9$5.750%
10-24$4.5321%
25-99$4.0130%
100-249$3.8633%
250-499$3.6936%
500$3.5838%
Contact sales
$5.75
$5.75
Operating RangeIndustrial
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius150.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTube
RoHs compliantEcopack2
GradeIndustrial
Package NameHTSSOP28

The L6470 device, realized in analog mixed signal technology, is an advanced fully integrated solution suitable for driving two-phase bipolar stepper motors with microstepping. It integrates a dual low RDS(on)DMOS full bridge with all of the power switches equipped with an accurate on-chip current...
Read More

Key features
  • Operating voltage: 8 - 45 V
  • 7.0 A out peak current (3.0 A r.m.s.)
  • Low RDS(on)Power MOSFETs
  • Programmable speed profile and positioning
  • Programmable power MOS slew rate
  • Up to 1/128 microstepping
  • Sensorless stall detection
  • SPI interface
  • Low quiescent and standby currents
  • Programmable non-dissipative overcurrent protection on high and low-side
  • Two-levels of overtemperature protection