L6562AD

L6562AD

Active

L6562ADTR

Transition-mode PFC controller BCD technology

ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameSO-8

The L6562A is a current-mode PFC controller operating in Transition Mode (TM). Coming with the same pin-out as its predecessors L6561 and L6562, it offers improved performance.The highly linear multiplier includes a special circuit, able to reduce AC input current distortion, that allows...
Read More

Key features
  • 1% (@ TJ = 25°C) internal reference voltage
  • Disable function on E/A input
  • DIP-8/SO-8 packages
  • Proprietary multiplier design for minimum THD
  • Ultra-low (30µA) Start-up current
  • Very accurate adjustable output overvoltage protection
  • Digital leading-edge blanking on current sense
  • -600/+800mA totem pole gate driver with active pull-down during UVLO and voltage clamp
  • Low (2.5mA) quiescent current
Out of Stock
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameSO-8

The L6562A is a current-mode PFC controller operating in Transition Mode (TM). Coming with the same pin-out as its predecessors L6561 and L6562, it offers improved performance.The highly linear multiplier includes a special circuit, able to reduce AC input current distortion, that allows...
Read More

Key features
  • 1% (@ TJ = 25°C) internal reference voltage
  • Disable function on E/A input
  • DIP-8/SO-8 packages
  • Proprietary multiplier design for minimum THD
  • Ultra-low (30µA) Start-up current
  • Very accurate adjustable output overvoltage protection
  • Digital leading-edge blanking on current sense
  • -600/+800mA totem pole gate driver with active pull-down during UVLO and voltage clamp
  • Low (2.5mA) quiescent current