Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.

Special offer on Evaluation Tools. Use code NOV-EVALTOOL-15OFF and get 15% off the full selection till Nov 23!

L6562ATDTR

L6562ATDTR

Active

L6562ATD

Transition-mode PFC controller

ECCN USEAR99
ECCN EUNEC
Packing TypeTube
RoHs compliantEcopack2
GradeIndustrial
Package NameSO-8

The L6562AT is a current-mode PFC controller operating in transition mode (TM). Coming with the same pin-out as its predecessors L6561 and L6562, it offers improved performance.The highly linear multiplier includes a special circuit, able to reduce AC input current distortion, that allows...
Read More

Key features
  • DIP-8/SO-8 packages
  • -600/+800 mA totem pole gate driver with active pull-down during UVLO and voltage clamp
  • Disable function on E/A input
  • Digital leading-edge blanking on current sense
  • Guaranteed for extreme temperature range (outdoor)
  • Very accurate adjustable output overvoltage protection
  • Proprietary multiplier design for minimum THD
  • Low (2.5 mA) quiescent current
  • 1% (@ TJ = 25 °C) internal reference voltage
  • Ultra-low (30 μA) start-up current
Out of Stock
ECCN USEAR99
ECCN EUNEC
Packing TypeTube
RoHs compliantEcopack2
GradeIndustrial
Package NameSO-8

The L6562AT is a current-mode PFC controller operating in transition mode (TM). Coming with the same pin-out as its predecessors L6561 and L6562, it offers improved performance.The highly linear multiplier includes a special circuit, able to reduce AC input current distortion, that allows...
Read More

Key features
  • DIP-8/SO-8 packages
  • -600/+800 mA totem pole gate driver with active pull-down during UVLO and voltage clamp
  • Disable function on E/A input
  • Digital leading-edge blanking on current sense
  • Guaranteed for extreme temperature range (outdoor)
  • Very accurate adjustable output overvoltage protection
  • Proprietary multiplier design for minimum THD
  • Low (2.5 mA) quiescent current
  • 1% (@ TJ = 25 °C) internal reference voltage
  • Ultra-low (30 μA) start-up current