L6566B

L6566B

Active

L6566BTR

Multi-mode controller for SMPS

ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameSO-16

The L6566B is an extremely versatile current-mode primary controller ICs, specifically designed for high-performance offline flyback converters. It is also suited for single-stage single-switch input-current-shaping converters (single-stage PFC) for applications supposed to comply with EN61000-3-2...
Read More

Key features
  • Latched or autorestart OVP
  • Programmable frequency modulation for EMI reduction
  • -600/+800 mA totem pole gate driver with active pull-down during UVLO
  • Brownout protection
  • SO16N package
  • Pulse-by-pulse OCP, shutdown on overload (latched or autorestart)
  • Line feedforward for constant power capability vs. mains voltage
  • Selectable multi-mode operation: fixed frequency or quasi-resonant
  • Advanced light load management
  • On-board 700 V high-voltage start-up
  • Adaptive UVLO
  • Transformer saturation detection
  • Low quiescent current (< 3 mA)
In stock
Quantity $ per unit Savings
1-9$1.750%
10-24$1.2926%
25-99$1.1833%
100-249$1.0540%
250-499$0.9943%
500$0.9546%
Contact sales
$1.75
$1.75
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameSO-16

The L6566B is an extremely versatile current-mode primary controller ICs, specifically designed for high-performance offline flyback converters. It is also suited for single-stage single-switch input-current-shaping converters (single-stage PFC) for applications supposed to comply with EN61000-3-2...
Read More

Key features
  • Latched or autorestart OVP
  • Programmable frequency modulation for EMI reduction
  • -600/+800 mA totem pole gate driver with active pull-down during UVLO
  • Brownout protection
  • SO16N package
  • Pulse-by-pulse OCP, shutdown on overload (latched or autorestart)
  • Line feedforward for constant power capability vs. mains voltage
  • Selectable multi-mode operation: fixed frequency or quasi-resonant
  • Advanced light load management
  • On-board 700 V high-voltage start-up
  • Adaptive UVLO
  • Transformer saturation detection
  • Low quiescent current (< 3 mA)