Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.
Active
Improved high-voltage resonant controller
| Supply Voltage Max Volt | 16.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tube |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | SO-16 |
The L6599A is an improved revision of the previous L6599. It is a double-ended controller specific to series-resonant half bridge topology. It provides 50% complementary duty cycle: the high-side switch and the low-side switch are driven ON/OFF 180° out-of-phase for exactly the same time. Output...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $4.74 | 2% |
| 10-24 | $3.57 | 23% |
| 25-99 | $3.17 | 32% |
| 100-249 | $2.96 | 36% |
| 250-499 | $2.81 | 40% |
| 500 | $2.79 | 40% |
| 500 + |
Contact sales |
|
| Supply Voltage Max Volt | 16.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tube |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | SO-16 |
The L6599A is an improved revision of the previous L6599. It is a double-ended controller specific to series-resonant half bridge topology. It provides 50% complementary duty cycle: the high-side switch and the low-side switch are driven ON/OFF 180° out-of-phase for exactly the same time. Output...
Read More
|