$5.99 flat-rate shipping worldwide! Now thru Sept 21. No minimum purchase required

L6668

L6668

Active

L6668TR

_

ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameSO-16

L6668 is a current-mode primary controller IC, designed to build single-ended converters.The IC drives the system at fixed frequency at heavy load and an improved Standby function causes a smooth frequency reduction as the load is progressively reduced. At very light load the device enters a...
Read More

Key features
  • LATCHED DISABLE FOR OVP/OTP FUNCTION
  • DISABLE FUNCTION (ON/OFF CONTROL)
  • 2% PRECISION REFERENCE VOLTAGE EXTERNALLY AVAILABLE
  • PROGRAMMABLE SOFT-START
  • BLUE ANGEL, ENERGY STAR, EU CODE OF CONDUCT COMPLIANT
  • ±800 mA TOTEM POLE GATE DRIVER WITH INTERNAL CLAMP AND UVLO PULL-DOWN
  • SO16 PACKAGE ECOPACK®
  • PULSE-BY-PULSE & HICCUP-MODE OCP
  • SLOPE COMPENSATION
  • MULTIPOWER BCD TECHNOLOGY
  • ON-BOARD HIGH-VOLTAGE START-UP
  • LOAD-DEPENDENT CURRENT-MODE CONTROL: FIXED-FREQUENCY (HEAVY LOAD), FREQUENCY FOLDBACK (LIGHT LOAD), BURST-MODE (NO-LOAD)
  • LOW QUIESCENT CURRENT (< 2 mA)
  • INTERFACE WITH PFC CONTROLLER
  • IMPROVED STANDBY FUNCTION
Out of Stock
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameSO-16

L6668 is a current-mode primary controller IC, designed to build single-ended converters.The IC drives the system at fixed frequency at heavy load and an improved Standby function causes a smooth frequency reduction as the load is progressively reduced. At very light load the device enters a...
Read More

Key features
  • LATCHED DISABLE FOR OVP/OTP FUNCTION
  • DISABLE FUNCTION (ON/OFF CONTROL)
  • 2% PRECISION REFERENCE VOLTAGE EXTERNALLY AVAILABLE
  • PROGRAMMABLE SOFT-START
  • BLUE ANGEL, ENERGY STAR, EU CODE OF CONDUCT COMPLIANT
  • ±800 mA TOTEM POLE GATE DRIVER WITH INTERNAL CLAMP AND UVLO PULL-DOWN
  • SO16 PACKAGE ECOPACK®
  • PULSE-BY-PULSE & HICCUP-MODE OCP
  • SLOPE COMPENSATION
  • MULTIPOWER BCD TECHNOLOGY
  • ON-BOARD HIGH-VOLTAGE START-UP
  • LOAD-DEPENDENT CURRENT-MODE CONTROL: FIXED-FREQUENCY (HEAVY LOAD), FREQUENCY FOLDBACK (LIGHT LOAD), BURST-MODE (NO-LOAD)
  • LOW QUIESCENT CURRENT (< 2 mA)
  • INTERFACE WITH PFC CONTROLLER
  • IMPROVED STANDBY FUNCTION