Special offer on selected Evaluation Tools. Use code AUG-EVALTOOLS-01-10OFF and explore the full selection. Buy now!
Active
Enhanced high-voltage resonant controller
| Supply Voltage Max Volt | 16.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tube |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | SO-16 |
The L6699 is a double-ended controller specific to series-resonant half bridge topology. Both LLC and LCC configurations are supported. It provides symmetrical complementary duty cycle: the high-side switch and the low-side switch are driven ON/OFF 180° out-of-phase for exactly the same time....
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $4.67 | 2% |
| 10-24 | $3.55 | 22% |
| 25-99 | $3.09 | 33% |
| 100-249 | $2.95 | 36% |
| 250-499 | $2.81 | 39% |
| 500 | $2.73 | 40% |
| 500 + |
Contact sales |
|
| Supply Voltage Max Volt | 16.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tube |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | SO-16 |
The L6699 is a double-ended controller specific to series-resonant half bridge topology. Both LLC and LCC configurations are supported. It provides symmetrical complementary duty cycle: the high-side switch and the low-side switch are driven ON/OFF 180° out-of-phase for exactly the same time....
Read More
|