$5.99 flat-rate shipping worldwide! Now thru Sept 21. No minimum purchase required
Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.
Active
Up to 1 A switching regulator with adjustable current limit
| Input Voltage Min Volt | 8.0 |
| Input Voltage Max Volt | 36.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | SO-8 |
The L6902D is a complete and simple step down switching regulator with adjustable current limit.Based on a voltage mode structure it integrates a current error amplifier to have a constant voltage and constant current control.By means of an on board current sense resistor and the availability of...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $2.92 | 2% |
| 10-24 | $2.18 | 24% |
| 25-99 | $2.00 | 30% |
| 100-249 | $1.71 | 40% |
| 250-499 | $1.62 | 43% |
| 500 | $1.58 | 45% |
| 500 + |
Contact sales |
|
| Input Voltage Min Volt | 8.0 |
| Input Voltage Max Volt | 36.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | SO-8 |
The L6902D is a complete and simple step down switching regulator with adjustable current limit.Based on a voltage mode structure it integrates a current error amplifier to have a constant voltage and constant current control.By means of an on board current sense resistor and the availability of...
Read More
|