🎉 Exclusive offer: FREE shipping of all MCU & MPU products. No code or minimum required. 🛒 Order now!
📢 Bonus offer: Get our latest VIPGAN65 board with Free shipping. Use code DV-EVLVIPGAN65DF-FREESHIP-05 at checkout! 🛒 Claim now!
Active
Synchronous rectifier step up converter
Input Voltage Min Volt | 0.8 |
Input Voltage Max Volt | 5.5 |
Operating Temp Min Celsius | -40.0 |
Operating Temp Max Celsius | 85.0 |
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tape And Reel |
RoHs compliant | Ecopack2 |
Grade | Industrial |
Package Name | MiniSO-8 |
The L6920DB is a high efficiency monolithic step up switching converter IC especially designed for battery powered application.Package is MSOP8 in order to minimize PCB space. It requires only three external components to realize the conversion from the battery voltage to the selected output...
Read More
|
Quantity | $ per unit | Savings |
---|---|---|
1-9 | $2.40 | 0% |
10-24 | $1.79 | 25% |
25-99 | $1.64 | 32% |
100-249 | $1.47 | 39% |
250-499 | $1.38 | 42% |
500 | $1.33 | 44% |
500 + |
Contact sales |
Input Voltage Min Volt | 0.8 |
Input Voltage Max Volt | 5.5 |
Operating Temp Min Celsius | -40.0 |
Operating Temp Max Celsius | 85.0 |
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tape And Reel |
RoHs compliant | Ecopack2 |
Grade | Industrial |
Package Name | MiniSO-8 |
The L6920DB is a high efficiency monolithic step up switching converter IC especially designed for battery powered application.Package is MSOP8 in order to minimize PCB space. It requires only three external components to realize the conversion from the battery voltage to the selected output...
Read More
|