$5.99 flat-rate shipping worldwide! Now thru Sept 21. No minimum purchase required

Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.

L78L24ACZ-AP

L78L24ACZ-AP

L78L05ABZ-AP

L78L05ABZ-AP

Active

L78L12ACUTR

Positive voltage regulators

Operating Temp Min Celsius0.0
Operating Temp Max Celsius125.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameSOT-89

The L78L series of three-terminal positive regulators employ internal current limiting and thermal shutdown, making them essentially indestructible. If adequate heat-sink is provided, they can deliver up to 100 mA output current. They are intended as fixed voltage regulators in a wide range of...
Read More

Key features
  • Output current up to 100 mA
  • Output voltages of 3.3; 5; 6; 8; 9; 10; 12; 15; 18; 24 V thermal overload protection
  • Short-circuit protection
  • No external components are required
  • Available in either ± 4% (A) or ± 8% (C) selection
Out of Stock
Operating Temp Min Celsius0.0
Operating Temp Max Celsius125.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameSOT-89

The L78L series of three-terminal positive regulators employ internal current limiting and thermal shutdown, making them essentially indestructible. If adequate heat-sink is provided, they can deliver up to 100 mA output current. They are intended as fixed voltage regulators in a wide range of...
Read More

Key features
  • Output current up to 100 mA
  • Output voltages of 3.3; 5; 6; 8; 9; 10; 12; 15; 18; 24 V thermal overload protection
  • Short-circuit protection
  • No external components are required
  • Available in either ± 4% (A) or ± 8% (C) selection