L78L12ABD-TR

L78L12ABD-TR

L78L33ACZ

L78L33ACZ

Active

L78L24CD-TR

Positive voltage regulators

Operating Temp Min Celsius0.0
Operating Temp Max Celsius125.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameSO-8

The L78L series of three-terminal positive regulators employ internal current limiting and thermal shutdown, making them essentially indestructible. If adequate heat-sink is provided, they can deliver up to 100 mA output current. They are intended as fixed voltage regulators in a wide range of...
Read More

Key features
  • Output current up to 100 mA
  • Output voltages of 3.3; 5; 6; 8; 9; 10; 12; 15; 18; 24 V thermal overload protection
  • Short-circuit protection
  • No external components are required
  • Available in either ± 4% (A) or ± 8% (C) selection
In stock
Quantity $ per unit Savings
1-9$0.281%
10-24$0.1931%
25-99$0.1739%
100-249$0.1548%
250-499$0.1451%
500$0.1354%
Contact sales
$0.28
$0.28
Operating Temp Min Celsius0.0
Operating Temp Max Celsius125.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameSO-8

The L78L series of three-terminal positive regulators employ internal current limiting and thermal shutdown, making them essentially indestructible. If adequate heat-sink is provided, they can deliver up to 100 mA output current. They are intended as fixed voltage regulators in a wide range of...
Read More

Key features
  • Output current up to 100 mA
  • Output voltages of 3.3; 5; 6; 8; 9; 10; 12; 15; 18; 24 V thermal overload protection
  • Short-circuit protection
  • No external components are required
  • Available in either ± 4% (A) or ± 8% (C) selection