Active
Medium Speed Data interface
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 150.0 |
| Operating Voltage Min Volt | 4.8 |
| Operating Voltage Max Volt | 36.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tube |
| RoHs compliant | Ecopack2 |
| Grade | Automotive |
| Package Name | SO-8 |
The L9613 is a monolithic integrated circuit containing standard ISO 9141 compatible interface functions.
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $2.90 | 70% |
| 10-24 | $1.92 | 12% |
| 25-99 | $1.77 | 4% |
| 100-249 | $1.47 | 14% |
| 250-499 | $1.41 | 17% |
| 500 | $1.21 | 30% |
| 500 + |
Contact sales |
|
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 150.0 |
| Operating Voltage Min Volt | 4.8 |
| Operating Voltage Max Volt | 36.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tube |
| RoHs compliant | Ecopack2 |
| Grade | Automotive |
| Package Name | SO-8 |
The L9613 is a monolithic integrated circuit containing standard ISO 9141 compatible interface functions.
|