Special offer on selected Evaluation Tools. Use code AUG-EVALTOOLS-01-10OFF and explore the full selection. Buy now!

L9651

L9651

Active

L9651-TR

Smart Quad Switch

ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeAutomotive
Package NamePowerSO-20

The L9651 consists of four identical low side power switches. A serial diagnostic interface indicates failure mode of each switch (short circuit to VBAT or ground and open load or over temperature).

Key features
  • Wide operating supply voltage from 4.7V up to 30V
  • Outputs Internally Clamped at 70V for Fast Inductive Load Switch Off
  • Modified VDMOS Power Stage (UDSBR > 80V)
  • CMOS Compatible Inputs
  • RDSON < 500 mOhm (Tj = 25°C)
  • Outputs Capable of up to 2.2 Amperes
  • Enable Input (Reset)
Out of Stock
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeAutomotive
Package NamePowerSO-20

The L9651 consists of four identical low side power switches. A serial diagnostic interface indicates failure mode of each switch (short circuit to VBAT or ground and open load or over temperature).

Key features
  • Wide operating supply voltage from 4.7V up to 30V
  • Outputs Internally Clamped at 70V for Fast Inductive Load Switch Off
  • Modified VDMOS Power Stage (UDSBR > 80V)
  • CMOS Compatible Inputs
  • RDSON < 500 mOhm (Tj = 25°C)
  • Outputs Capable of up to 2.2 Amperes
  • Enable Input (Reset)