Active
Automotive PSI5 transceiver IC
| Operating Range | Automotive |
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 140.0 |
| Operating Voltage Min Volt | 4.8 |
| Operating Voltage Max Volt | 35.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tray |
| RoHs compliant | Ecopack2 |
| Grade | Automotive |
| Package Name | QFN 5X5 0.5 PITCH DIMPLE ATK1 |
The Peripheral Sensor Interface (PSI5) is an interface for automotive sensor applications. PSI5 is an open standard based on existing sensor interfaces for peripheral sensors and offers a universal and flexible solution for multiple sensor applications.The PSI5 interface allows asynchronous or...
Read More
|
| Operating Range | Automotive |
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 140.0 |
| Operating Voltage Min Volt | 4.8 |
| Operating Voltage Max Volt | 35.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tray |
| RoHs compliant | Ecopack2 |
| Grade | Automotive |
| Package Name | QFN 5X5 0.5 PITCH DIMPLE ATK1 |
The Peripheral Sensor Interface (PSI5) is an interface for automotive sensor applications. PSI5 is an open standard based on existing sensor interfaces for peripheral sensors and offers a universal and flexible solution for multiple sensor applications.The PSI5 interface allows asynchronous or...
Read More
|