Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.
$5.99 flat-rate shipping WORLDWIDE! From 12 thru October 26 — no minimum purchase required. Shop now!
Active
Automotive user configurable airbag IC
| Operating Range | Automotive |
| Sustainable Technology Compliancy | Social |
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 95.0 |
| Operating Voltage Min Volt | 6.0 |
| Operating Voltage Max Volt | 18.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Automotive |
| Package Name | LQFP 64 10x10x1.4 mm |
The L9678P IC is a system chip solution targeted for emerging market applications. Base system designs can be completed with the L9678P, SPC560Px microcontroller and an on-board acceleration sensor or PSI5 sensor.Energy reserve voltage is derived through a cost effective high frequency boost...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $7.87 | 2% |
| 10-24 | $6.06 | 21% |
| 25-99 | $5.62 | 27% |
| 100-249 | $5.12 | 34% |
| 250-500 | $5.10 | 34% |
| 500 + |
Contact sales |
|
| Operating Range | Automotive |
| Sustainable Technology Compliancy | Social |
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 95.0 |
| Operating Voltage Min Volt | 6.0 |
| Operating Voltage Max Volt | 18.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Automotive |
| Package Name | LQFP 64 10x10x1.4 mm |
The L9678P IC is a system chip solution targeted for emerging market applications. Base system designs can be completed with the L9678P, SPC560Px microcontroller and an on-board acceleration sensor or PSI5 sensor.Energy reserve voltage is derived through a cost effective high frequency boost...
Read More
|