📢 $9.99 flat rate shipping in EMEA countries! Ends May 15th - Don't Miss Out!. 🛒 Shop now
Active
Multiple supply for engine control
Operating Range | Automotive |
Operating Temp Min Celsius | -40.0 |
Operating Temp Max Celsius | 125.0 |
Operating Voltage Min Volt | 4.0 |
Operating Voltage Max Volt | 26.5 |
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tube |
RoHs compliant | Ecopack2 |
Grade | Automotive |
Package Name | PowerSO 36 |
The L9758 is a multiple output voltage regulator utilizing linear, switchmode (buck and boost) and tracking regulators to support high end automotive microcontrollers used in powertrain applications.The L9758 provides two standby power regulators as well as controllable LDO regulators.The L9758 has...
Read More
|
Quantity | $ per unit | Savings |
---|---|---|
1-9 | $10.86 | 0% |
10-24 | $9.81 | 10% |
25-40 | $9.35 | 14% |
40 + |
Contact sales |
Operating Range | Automotive |
Operating Temp Min Celsius | -40.0 |
Operating Temp Max Celsius | 125.0 |
Operating Voltage Min Volt | 4.0 |
Operating Voltage Max Volt | 26.5 |
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tube |
RoHs compliant | Ecopack2 |
Grade | Automotive |
Package Name | PowerSO 36 |
The L9758 is a multiple output voltage regulator utilizing linear, switchmode (buck and boost) and tracking regulators to support high end automotive microcontrollers used in powertrain applications.The L9758 provides two standby power regulators as well as controllable LDO regulators.The L9758 has...
Read More
|