L9903

L9903

Active

L9903TR

ISO9141 Motor Bridge Controller

Operating RangeAutomotive
Supply Voltage Min Volt8.0
Supply Voltage Max Volt20.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack1 (*)
GradeAutomotive
Package NameSO-20

Control circuit for power MOS bridge driver in automotive applications with ISO 9141bus interface.

Key features
  • PROGRAMMABLE CROSS CONDUCTION PROTECTION TIME
  • PWM OPERATION FREQUENCY UP TO 30KHZ
  • REAL TIME DIAGNOSTIC
  • OPERATING SUPPLY VOLTAGE 8V TO 20V, OVERVOLTAGE MAX. 40V
  • QUIESCENT CURRENT IN STANDBY MODE LESS THAN 50μA
  • OPERATING SUPPLY VOLTAGE 6V WITH IMPLEMENTED STEPUP CONVERTER
  • CHARGE PUMP FOR DRIVING A POWER MOS AS REVERSE BATTERY PROTECTION
  • OVERVOLTAGE, UNDERVOLTAGE, SHORT CIRCUIT AND THERMAL PROTECTION
  • ISO 9141 COMPATIBLE INTERFACE
Out of Stock
Operating RangeAutomotive
Supply Voltage Min Volt8.0
Supply Voltage Max Volt20.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack1 (*)
GradeAutomotive
Package NameSO-20

Control circuit for power MOS bridge driver in automotive applications with ISO 9141bus interface.

Key features
  • PROGRAMMABLE CROSS CONDUCTION PROTECTION TIME
  • PWM OPERATION FREQUENCY UP TO 30KHZ
  • REAL TIME DIAGNOSTIC
  • OPERATING SUPPLY VOLTAGE 8V TO 20V, OVERVOLTAGE MAX. 40V
  • QUIESCENT CURRENT IN STANDBY MODE LESS THAN 50μA
  • OPERATING SUPPLY VOLTAGE 6V WITH IMPLEMENTED STEPUP CONVERTER
  • CHARGE PUMP FOR DRIVING A POWER MOS AS REVERSE BATTERY PROTECTION
  • OVERVOLTAGE, UNDERVOLTAGE, SHORT CIRCUIT AND THERMAL PROTECTION
  • ISO 9141 COMPATIBLE INTERFACE