Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.
$5.99 flat-rate shipping WORLDWIDE! From 12 thru October 26 — no minimum purchase required. Shop now!
Active
Free
Automotive 3-phase motor gate driver unit
| Operating Range | Automotive |
| Sustainable Technology Compliancy | Environmental |
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 150.0 |
| Operating Voltage Min Volt | 4.5 |
| Operating Voltage Max Volt | 70.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Automotive Safety |
| Package Name | TQFP-EP 48 7x7x1.0 mm |
L9908 is a gate driver unit (GDU) for controlling 6 N-channel FETs for brushless motors in automotive applications.Each one of the 3 half bridge drivers channels (HS/LS couples) can be independently configured allowing different load driving and is able to withstand -14 V to 95 V excursion on...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $8.18 | 2% |
| 10-24 | $6.32 | 21% |
| 25-99 | $5.85 | 27% |
| 100-249 | $5.34 | 33% |
| 250-499 | $5.07 | 37% |
| 500 | $5.06 | 37% |
| 500 + |
Contact sales |
|
| Operating Range | Automotive |
| Sustainable Technology Compliancy | Environmental |
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 150.0 |
| Operating Voltage Min Volt | 4.5 |
| Operating Voltage Max Volt | 70.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Automotive Safety |
| Package Name | TQFP-EP 48 7x7x1.0 mm |
L9908 is a gate driver unit (GDU) for controlling 6 N-channel FETs for brushless motors in automotive applications.Each one of the 3 half bridge drivers channels (HS/LS couples) can be independently configured allowing different load driving and is able to withstand -14 V to 95 V excursion on...
Read More
|