Special offer on selected Evaluation Tools. Use code AUG-EVALTOOLS-01-10OFF and explore the full selection. Buy now!
Active
Free
Stepper Motor Driver for Bipolar Motors with ustepping & programmable current profile
| Operating Range | Automotive |
| Supply Voltage Min Volt | 7.0 |
| Supply Voltage Max Volt | 20.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Automotive |
| Package Name | PowerSSO 24 |
The L9942 is an integrated stepper motor driver for bipolar stepper motors with microstepping and programmable current profile look-up-table to allow a flexible adaptation of the stepper motor characteristics and intended operating conditions. It is possible to use different current profiles...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $5.29 | 2% |
| 10-24 | $4.03 | 22% |
| 25-99 | $3.71 | 28% |
| 100-249 | $3.37 | 35% |
| 250-499 | $3.20 | 38% |
| 500 | $3.10 | 40% |
| 500 + |
Contact sales |
|
| Operating Range | Automotive |
| Supply Voltage Min Volt | 7.0 |
| Supply Voltage Max Volt | 20.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Automotive |
| Package Name | PowerSSO 24 |
The L9942 is an integrated stepper motor driver for bipolar stepper motors with microstepping and programmable current profile look-up-table to allow a flexible adaptation of the stepper motor characteristics and intended operating conditions. It is possible to use different current profiles...
Read More
|