Special offer on selected Evaluation Tools. Use code AUG-EVALTOOLS-01-10OFF and explore the full selection. Buy now!

Active

L9950XPTR

Door Actuator Driver

Operating RangeAutomotive
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius150.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeAutomotive
Package NamePowerSSO 36

The L9950 and L9950XP are microcontroller driven multifunctional door actuator driver for automotive applications.Up to five DC motors and five grounded resistive loads can be driven with six half bridges and five highside drivers. The integrated standard serial peripheral interface (SPI) controls...
Read More

Key features
  • One full bridge for 6A load (Ron=150 mΩ )
  • Two half bridges for 3A load (Ron=300 mΩ )
  • Two half bridges for 1.5A load (Ron=800 mΩ )
  • One highside driver for 6A load (Ron=100 mΩ )
  • Four highside drivers for 1.5 A load (Ron=800 mΩ )
  • Programmable softstart function to drive loads with higher inrush currents (i.e. current >6 A,>3 A,>1.5 A)
  • Very low current consumption in standby mode (IS < 6 μA typ; ICC <25 μA typ; Tj ≤ 85 °C)
  • All outputs short circuit protected
  • Current monitor output for 300 mΩ, 150 mΩ and 100 m highside drivers
  • All outputs over temperature protected
  • Open load diagnostic for all outputs
  • Overload diagnostic for all outputs
  • Seperated half bridges for door lock motor
  • PWM control of all outputs
  • Charge pump output for reverse polarity protection
Out of Stock
Operating RangeAutomotive
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius150.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeAutomotive
Package NamePowerSSO 36

The L9950 and L9950XP are microcontroller driven multifunctional door actuator driver for automotive applications.Up to five DC motors and five grounded resistive loads can be driven with six half bridges and five highside drivers. The integrated standard serial peripheral interface (SPI) controls...
Read More

Key features
  • One full bridge for 6A load (Ron=150 mΩ )
  • Two half bridges for 3A load (Ron=300 mΩ )
  • Two half bridges for 1.5A load (Ron=800 mΩ )
  • One highside driver for 6A load (Ron=100 mΩ )
  • Four highside drivers for 1.5 A load (Ron=800 mΩ )
  • Programmable softstart function to drive loads with higher inrush currents (i.e. current >6 A,>3 A,>1.5 A)
  • Very low current consumption in standby mode (IS < 6 μA typ; ICC <25 μA typ; Tj ≤ 85 °C)
  • All outputs short circuit protected
  • Current monitor output for 300 mΩ, 150 mΩ and 100 m highside drivers
  • All outputs over temperature protected
  • Open load diagnostic for all outputs
  • Overload diagnostic for all outputs
  • Seperated half bridges for door lock motor
  • PWM control of all outputs
  • Charge pump output for reverse polarity protection