Special offer on selected Evaluation Tools. Use code AUG-EVALTOOLS-01-10OFF and explore the full selection. Buy now!
Active
Free
SPI Controlled H-Bridge
| Supply Voltage Min Volt | 4.0 |
| Supply Voltage Max Volt | 28.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tube |
| RoHs compliant | Ecopack2 |
| Grade | Automotive |
| Package Name | PowerSO 16 |
The L9958 is an SPI controlled H-Bridge, designed for the control of DC and stepper motors in safety critical applications and under extreme environmental conditions.The H-Bridge is protected against over temperature, short circuits and has an undervoltage lockout for all the supply voltages Vsand...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $6.40 | 2% |
| 10-24 | $4.91 | 22% |
| 25-99 | $4.54 | 28% |
| 100-500 | $4.17 | 33% |
| 500 + |
Contact sales |
|
| Supply Voltage Min Volt | 4.0 |
| Supply Voltage Max Volt | 28.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tube |
| RoHs compliant | Ecopack2 |
| Grade | Automotive |
| Package Name | PowerSO 16 |
The L9958 is an SPI controlled H-Bridge, designed for the control of DC and stepper motors in safety critical applications and under extreme environmental conditions.The H-Bridge is protected against over temperature, short circuits and has an undervoltage lockout for all the supply voltages Vsand...
Read More
|