$5.99 flat-rate shipping worldwide! Now thru Sept 21. No minimum purchase required
Active
FlexInput IC for automotive applications
| Operating Temp Min Celsius | 150.0 |
| Operating Temp Max Celsius | -40.0 |
| Operating Voltage Min Volt | 7.5 |
| Operating Voltage Max Volt | 36.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Automotive |
| Package Name | TQFP-EP 48 7x7x1.0 mm |
The L9966 is an automotive grade IC designed to be used as sensors interface. Up to 15 channels are available for analog sensing, resistance measurement and digital sensing (e.g. temperature, lambda, pressure, position sensors).The L9966 allows replacing a number of discrete components and it gives...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $7.44 | 2% |
| 10-24 | $5.74 | 21% |
| 25-99 | $5.32 | 27% |
| 100-249 | $4.85 | 33% |
| 250-500 | $4.50 | 38% |
| 500 + |
Contact sales |
|
| Operating Temp Min Celsius | 150.0 |
| Operating Temp Max Celsius | -40.0 |
| Operating Voltage Min Volt | 7.5 |
| Operating Voltage Max Volt | 36.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Automotive |
| Package Name | TQFP-EP 48 7x7x1.0 mm |
The L9966 is an automotive grade IC designed to be used as sensors interface. Up to 15 channels are available for analog sensing, resistance measurement and digital sensing (e.g. temperature, lambda, pressure, position sensors).The L9966 allows replacing a number of discrete components and it gives...
Read More
|