Active
Free
Dual Half Bridge Driver
| Operating Range | Automotive |
| Supply Voltage Min Volt | 7.0 |
| Supply Voltage Max Volt | 16.5 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | SO-20 |
The L9997ND is a monolithic integrated driver, in BCD technology intended to drive various loads,including DC motors. The circuit is optimized for automotive electronics enviromental conditions.
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $2.15 | 0% |
| 10-24 | $1.59 | 26% |
| 25-99 | $1.44 | 33% |
| 100-249 | $1.29 | 40% |
| 250-499 | $1.23 | 43% |
| 500 | $1.19 | 45% |
| 500 + |
Contact sales |
|
| Operating Range | Automotive |
| Supply Voltage Min Volt | 7.0 |
| Supply Voltage Max Volt | 16.5 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | SO-20 |
The L9997ND is a monolithic integrated driver, in BCD technology intended to drive various loads,including DC motors. The circuit is optimized for automotive electronics enviromental conditions.
|