Active
Door Actuator driver with embedded LIN and HS-CAN
| Operating Range | Automotive |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Automotive |
| Package Name | LQFP 64 10x10x1.4 |
The L99DZ100G and L99DZ100GP are door zone systems IC providing electronic control modules with enhanced power management power supply functionality, including various standby modes, as well as LIN and HS CAN physical communication layers.The two low-drop voltage regulators of the devices supply...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $7.87 | 0% |
| 10-24 | $6.10 | 23% |
| 25-99 | $5.65 | 28% |
| 100-249 | $5.16 | 34% |
| 250-499 | $4.80 | 39% |
| 500 | $4.79 | 39% |
| 500 + |
Contact sales |
|
| Operating Range | Automotive |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Automotive |
| Package Name | LQFP 64 10x10x1.4 |
The L99DZ100G and L99DZ100GP are door zone systems IC providing electronic control modules with enhanced power management power supply functionality, including various standby modes, as well as LIN and HS CAN physical communication layers.The two low-drop voltage regulators of the devices supply...
Read More
|