NRND
High power LED driver for automotive applications
| Operating Range | Automotive |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Automotive |
| Package Name | VFQFPN 6X6 |
The L99LD21 is a flexible LED driver, which is specifically designed for the control of two independent high brightness LED strings for automotive front lighting applications. It consists of a high efficiency monolithic boost controller and a dual buck converter.The boost controller integrates a...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $4.36 | 2% |
| 10-24 | $3.31 | 22% |
| 25-99 | $3.05 | 29% |
| 100-249 | $2.76 | 35% |
| 250-499 | $2.71 | 37% |
| 500 | $2.70 | 37% |
| 500 + |
Contact sales |
|
| Operating Range | Automotive |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Automotive |
| Package Name | VFQFPN 6X6 |
The L99LD21 is a flexible LED driver, which is specifically designed for the control of two independent high brightness LED strings for automotive front lighting applications. It consists of a high efficiency monolithic boost controller and a dual buck converter.The boost controller integrates a...
Read More
|