📢 $9.99 flat rate shipping in EMEA countries! Ends May 15th - Don't Miss Out!. 🛒 Shop now
Active
32 channels LED driver with Automotive CAN FD Light interface
Operating Range | Automotive |
Supply Voltage Min Volt | 5.5 |
Supply Voltage Max Volt | 28.0 |
Operating Temp Min Celsius | 150.0 |
Operating Temp Max Celsius | -40.0 |
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tape And Reel |
RoHs compliant | Ecopack2 |
Grade | Automotive |
Package Name | VFQFPN 48 7x7x1.0 mm |
The L99LDLH32 is a monolithic 32-channel linear current regulator specifically designed for automotive exterior O/LED rear lighting applications. Thanks to the high side configuration of the output channels, the L99LDLH32 is suitable to drive OLED panel with common cathode. It guarantees up to 35 V...
Read More
|
Operating Range | Automotive |
Supply Voltage Min Volt | 5.5 |
Supply Voltage Max Volt | 28.0 |
Operating Temp Min Celsius | 150.0 |
Operating Temp Max Celsius | -40.0 |
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tape And Reel |
RoHs compliant | Ecopack2 |
Grade | Automotive |
Package Name | VFQFPN 48 7x7x1.0 mm |
The L99LDLH32 is a monolithic 32-channel linear current regulator specifically designed for automotive exterior O/LED rear lighting applications. Thanks to the high side configuration of the output channels, the L99LDLH32 is suitable to drive OLED panel with common cathode. It guarantees up to 35 V...
Read More
|