Active
Octal Half-Bridge Driver with SPI control for Automotive Application
| Supply Voltage Min Volt | 3.0 |
| Supply Voltage Max Volt | 5.3 |
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 150.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tube |
| RoHs compliant | Ecopack2 |
| Grade | Automotive |
| Package Name | PowerSSO 36 |
The L99MD01 is an octal half-bridge driver for automotive applications.The device is intended to drive DC and/or stepper motors. Using the boost converter it’s possible to drive 4 stepper motors simultaneously. Without boost converter the system is able to run 3 stepper motors in sequential mode...
Read More
|
| Supply Voltage Min Volt | 3.0 |
| Supply Voltage Max Volt | 5.3 |
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 150.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tube |
| RoHs compliant | Ecopack2 |
| Grade | Automotive |
| Package Name | PowerSSO 36 |
The L99MD01 is an octal half-bridge driver for automotive applications.The device is intended to drive DC and/or stepper motors. Using the boost converter it’s possible to drive 4 stepper motors simultaneously. Without boost converter the system is able to run 3 stepper motors in sequential mode...
Read More
|