Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.

Active

L99MOD50XPTR

Multi-Output Driver for Automotive Applications

Operating RangeAutomotive
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeAutomotive
Package NamePowerSSO 36

The L99MOD50XP is a microcontroller-driven multifunctional actuator driver for automotive applications.Up to five DC motors and five grounded resistive loads can be driven with six half bridges and five high-side drivers.The integrated SPI controls all operating modes (forward, reverse, brake and...
Read More

Key features
  • AEC-Q100 qualified
  • Two half bridges for 6 A load (RDSon = 150 mΩ)
  • Two half bridges for 3 A load (RDSon = 300 mΩ)
  • Two half bridges for 0.75 A load (RDSon = 1600 mΩ)
  • One high-side driver for 6 A load (RDSon = 90 mΩ)
  • Two configurable high-side drivers for up to 1.5A load (RDSon = 500 mΩ) or 0.4 A load (RDSon = 1800 mΩ)
  • Two high-side drivers for 0.5 A load (RDSon = 1600 mΩ)
  • Programmable soft start function to drive loads with higher inrush currents as current limitation value
  • Very low current consumption in standby mode (IS < 6 µA typ; Tj ≤ 85 °C; ICC< 5 µA typ; Tj ≤ 85 °C)
  • Current monitor output for all high-side drivers
  • Device contains temperature warning and protection
  • Open-load detection for all outputs
  • Over-current protection for all outputs
  • PWM control of all outputs
  • Charge pump output for reverse polarity protection
  • ST standard serial peripheral interface (ST-SPI 3.0)
Out of Stock
Operating RangeAutomotive
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeAutomotive
Package NamePowerSSO 36

The L99MOD50XP is a microcontroller-driven multifunctional actuator driver for automotive applications.Up to five DC motors and five grounded resistive loads can be driven with six half bridges and five high-side drivers.The integrated SPI controls all operating modes (forward, reverse, brake and...
Read More

Key features
  • AEC-Q100 qualified
  • Two half bridges for 6 A load (RDSon = 150 mΩ)
  • Two half bridges for 3 A load (RDSon = 300 mΩ)
  • Two half bridges for 0.75 A load (RDSon = 1600 mΩ)
  • One high-side driver for 6 A load (RDSon = 90 mΩ)
  • Two configurable high-side drivers for up to 1.5A load (RDSon = 500 mΩ) or 0.4 A load (RDSon = 1800 mΩ)
  • Two high-side drivers for 0.5 A load (RDSon = 1600 mΩ)
  • Programmable soft start function to drive loads with higher inrush currents as current limitation value
  • Very low current consumption in standby mode (IS < 6 µA typ; Tj ≤ 85 °C; ICC< 5 µA typ; Tj ≤ 85 °C)
  • Current monitor output for all high-side drivers
  • Device contains temperature warning and protection
  • Open-load detection for all outputs
  • Over-current protection for all outputs
  • PWM control of all outputs
  • Charge pump output for reverse polarity protection
  • ST standard serial peripheral interface (ST-SPI 3.0)