📢 $9.99 flat rate shipping in EMEA countries! Ends May 15th - Don't Miss Out!. 🛒 Shop now
Active
Integrated solenoid driver for automotive applications
Operating Range | Automotive |
Supply Voltage Max Volt | 40.0 |
Operating Temp Min Celsius | -40.0 |
Operating Temp Max Celsius | 150.0 |
Operating Voltage Min Volt | 6.0 |
Operating Voltage Max Volt | 28.0 |
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tape And Reel |
RoHs compliant | Ecopack2 |
Grade | Automotive |
Package Name | PWSSO 36 |
The L99SD01-E is a device intended for driving inductive loads.The inputs are CMOS-compatible. The diagnostic outputs CLAMP_FLAG and FAULT provide an indication of demagnetization mode and fault conditions, respectively.The integrated standard serial interface (I2C) allows to digitally set peak and...
Read More
|
Operating Range | Automotive |
Supply Voltage Max Volt | 40.0 |
Operating Temp Min Celsius | -40.0 |
Operating Temp Max Celsius | 150.0 |
Operating Voltage Min Volt | 6.0 |
Operating Voltage Max Volt | 28.0 |
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tape And Reel |
RoHs compliant | Ecopack2 |
Grade | Automotive |
Package Name | PWSSO 36 |
The L99SD01-E is a device intended for driving inductive loads.The inputs are CMOS-compatible. The diagnostic outputs CLAMP_FLAG and FAULT provide an indication of demagnetization mode and fault conditions, respectively.The integrated standard serial interface (I2C) allows to digitally set peak and...
Read More
|