Active
Free
Automotive Linear Voltage Regulator with Configurable Output Voltage having 200mA current capability
| Operating Range | Automotive |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Automotive |
| Package Name | SO-8 |
L99VR01 is a low dropout linear voltage regulator designed for automotive applications available in SO-8 and in PowerSSO-12 packages. The LDO delivers up to 200 mA of load current and consumes as low as 1 μA of quiescent current when the regulator is disabled. The input is 40 V tolerant to...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $1.21 | 39% |
| 10-24 | $0.88 | 55% |
| 25-99 | $0.79 | 60% |
| 100-249 | $0.70 | 64% |
| 250-499 | $0.66 | 67% |
| 500 | $0.63 | 68% |
| 500 + |
Contact sales |
|
| Operating Range | Automotive |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Automotive |
| Package Name | SO-8 |
L99VR01 is a low dropout linear voltage regulator designed for automotive applications available in SO-8 and in PowerSSO-12 packages. The LDO delivers up to 200 mA of load current and consumes as low as 1 μA of quiescent current when the regulator is disabled. The input is 40 V tolerant to...
Read More
|