Special offer on selected Evaluation Tools. Use code AUG-EVALTOOLS-01-10OFF and explore the full selection. Buy now!

LD1085D2T-R

LD1085D2T-R

LD1085V

LD1085V

Active

LD1085V50

3 A low drop positive voltage regulator: adjustable and fixed

Operating RangeAutomotive
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius125.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTube
RoHs compliantEcopack2
GradeIndustrial
Package NameTO-220

The LD1085 is a low drop voltage regulator able to provide up to 3 A of output current. Dropout is guaranteed at a maximum of 1.2 V at the maximum output current, decreasing at lower loads. The LD1085 is pin-to-pin compatible with the older 3-terminal adjustable regulators, but offers better...
Read More

Key features
  • Typical dropout 1.3 V (at 3 A)
  • Three terminal adjustable or fixed output voltage 1.8 V, 2.5 V, 3.3 V, 5 V
  • Guaranteed output current up to 3 A
  • Output tolerance ± 1% at 25 °C and ± 2% in full temperature range
  • Internal power and thermal limit
  • Wide operating temperature range -40 °C to 125 °C
  • Package available: TO-220, TO-220FP, D²PAK, D²PAK/A
  • Pinout compatibility with standard adjustable VREG
Out of Stock
Operating RangeAutomotive
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius125.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTube
RoHs compliantEcopack2
GradeIndustrial
Package NameTO-220

The LD1085 is a low drop voltage regulator able to provide up to 3 A of output current. Dropout is guaranteed at a maximum of 1.2 V at the maximum output current, decreasing at lower loads. The LD1085 is pin-to-pin compatible with the older 3-terminal adjustable regulators, but offers better...
Read More

Key features
  • Typical dropout 1.3 V (at 3 A)
  • Three terminal adjustable or fixed output voltage 1.8 V, 2.5 V, 3.3 V, 5 V
  • Guaranteed output current up to 3 A
  • Output tolerance ± 1% at 25 °C and ± 2% in full temperature range
  • Internal power and thermal limit
  • Wide operating temperature range -40 °C to 125 °C
  • Package available: TO-220, TO-220FP, D²PAK, D²PAK/A
  • Pinout compatibility with standard adjustable VREG