LD1117S12TR

LD1117S12TR

LD1117DT12TR

LD1117DT12TR

Active

LD1117DTC-R

Adjustable and fixed low drop positive voltage regulator

Operating RangeCommercial
Operating Temp Min Celsius0.0
Operating Temp Max Celsius125.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameDPAK

The LD1117 is a low drop voltage regulator able to provide up to 800 mA of output current, available even in adjustable version (VREF= 1.25 V). Concerning fixed versions, are offered the following output voltages: 1.2 V, 1.8 V, 2.5 V, 3.3 V and 5.0 V. The device is supplied in: SOT-223, DPAK, SO-8...
Read More

Key features
  • Low dropout voltage (1 V typ.)
  • Output current up to 800 mA
  • Fixed output voltage of: 1.2 V, 1.8 V, 2.5 V, 3.3 V, 5.0 V
  • Adjustable version availability (VREF= 1.25 V)
  • Internal current and thermal limit
  • Available in ± 1 % (at 25 °C) and 2 % in full temperature range
  • Supply voltage rejection: 75 dB (typ.)
In stock
Quantity $ per unit Savings
1-9$0.532%
10-24$0.3729%
25-99$0.3336%
100-249$0.2945%
250-499$0.2749%
500$0.2651%
Contact sales
$0.53
$0.52
Operating RangeCommercial
Operating Temp Min Celsius0.0
Operating Temp Max Celsius125.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameDPAK

The LD1117 is a low drop voltage regulator able to provide up to 800 mA of output current, available even in adjustable version (VREF= 1.25 V). Concerning fixed versions, are offered the following output voltages: 1.2 V, 1.8 V, 2.5 V, 3.3 V and 5.0 V. The device is supplied in: SOT-223, DPAK, SO-8...
Read More

Key features
  • Low dropout voltage (1 V typ.)
  • Output current up to 800 mA
  • Fixed output voltage of: 1.2 V, 1.8 V, 2.5 V, 3.3 V, 5.0 V
  • Adjustable version availability (VREF= 1.25 V)
  • Internal current and thermal limit
  • Available in ± 1 % (at 25 °C) and 2 % in full temperature range
  • Supply voltage rejection: 75 dB (typ.)