📢 Special June promo: $5.99 worldwide delivery until June 30th! No code or minimum order required. Shop now! 🛒

LD2980ABM50TR

LD2980ABM50TR

LD2980ABM30TR

LD2980ABM30TR

LD2980CM50TR

Active

Ultra low drop voltage regulators compatible with low ESR output capacitors

Quantity $ per Unit Savings
1 - 9$0.900%
10 - 99$0.7418%
100 - 249$0.6133%
250 - 499$0.5637%
500$0.4847%
Contact Sales
In stock
$0.90
Parameter NameParameter Value
Operating RangeAutomotive
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius125.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameSOT23-5L

The low drop voltage and the ultra low quiescent current make them suitable for low noise, low power applications and in battery powered systems. The quiescent current in sleep mode is less than 1 μA when the INHIBIT pin is pulled low. A shutdown logic control function is available on pin n° 3 (TTL compatible). This means that when the device is used as a local regulator, it is possible to put part of the board in standby, decreasing the total power consumption. The LD2980 is designed to work with low ESR ceramic capacitors. Typical applications are instrumentation, SMPS, audio systems, and industrial control boards.

Key features
  • Stable with low ESR ceramic capacitors
  • Ultra low dropout voltage (0.12 V typ. at 50 mA load, 7 mV typ. at 1 mA load)
  • Very low quiescent current (80 μA typ. at no load in on mode; max 1 μA in off mode)
  • Guaranteed output current up to 50 mA
  • Logic-controlled electronic shutdown
  • Output voltage of 1.8 V; 3.0 V; 3.3 V
  • Internal current and thermal limit
  • ± 0.5% tolerance output voltage available (A version)
  • Output low noise voltage 160 μVRMS
  • Temperature range: -40 to 125 °C
  • Smallest package SOT23-5L
  • Fast dynamic response to line and load changes