Special offer on selected Evaluation Tools. Use code AUG-EVALTOOLS-01-10OFF and explore the full selection. Buy now!
Active
Ultra low drop voltage regulators with inhibit low ESR output
| Operating Range | Automotive |
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 125.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | SOT23-5L |
The LD2981 is a 100 mA fixed-output voltage regulator. The low-drop voltage and the ultra low quiescent current make them suitable for low noise, low power applications and in battery powered systems.The quiescent current in sleep mode is less than 1 μA when INHIBIT pin is pulled low. Shutdown...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $0.75 | 1% |
| 10-24 | $0.53 | 29% |
| 25-99 | $0.47 | 36% |
| 100-249 | $0.41 | 44% |
| 250-499 | $0.38 | 48% |
| 500 | $0.36 | 52% |
| 500 + |
Contact sales |
|
| Operating Range | Automotive |
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 125.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | SOT23-5L |
The LD2981 is a 100 mA fixed-output voltage regulator. The low-drop voltage and the ultra low quiescent current make them suitable for low noise, low power applications and in battery powered systems.The quiescent current in sleep mode is less than 1 μA when INHIBIT pin is pulled low. Shutdown...
Read More
|